Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST® Splice Sub-assembly kit with 4 slim element trays, each for holding up to 12 primary coated fibers, with Heat Shrink type splice holder
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
| Splice Tray Included, quantity | 4 |
| Splices per Tray, quantity | 12 |
| Used UMS Units, quantity | 1 |
| Height | 4 mm | 0.157 in |
| Width | 105 mm | 4.134 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1200 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 47 mm | 1.85 in |
| Splice Protector Length, minimum | 43 mm | 1.693 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
| Click on image to enlarge. |
| Material Type | PC/ABS |
| Minimum Bend Radius, standard | 20 mm | 0.787 in |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FIST® |
| Product Series | FIST-SOSA2 |
| Application | For use with BUDI fiber wall boxes | For use with FIST fiber splice closures | For use with FIST fiber splice panels |
| Color | Gray |
| Splice Tray Chip Type | Heat shrink |
| Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
| Splice Tray Included, quantity | 4 |
| Splices per Tray, quantity | 12 |
| Used UMS Units, quantity | 1 |
| Height | 4 mm | 0.157 in |
| Width | 105 mm | 4.134 in |
| Length | 152 mm | 5.984 in |
| Fiber Storage Length, maximum | 1200 mm for 250 µm fibers |
| Fiber Storage Length, minimum | 650 mm | 25.591 in |
| Splice Protector Length, maximum | 47 mm | 1.85 in |
| Splice Protector Length, minimum | 43 mm | 1.693 in |
| Splice Protector Diameter, maximum | 2.6 mm | 0.102 in |
| Splice Protector Diameter, minimum | 2.2 mm | 0.087 in |
| Click on image to enlarge. |
| Material Type | PC/ABS |
| Minimum Bend Radius, standard | 20 mm | 0.787 in |
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Indoor | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |