IFDB Fiber Optic Wall Box, plug & play, with 1 SC/UPC adapter port and pigtail
Features and Benefits
- Allows splicing those fibers from an indoor riser cable to the individual drops
- Allows fibers from certain riser cables to be broken out without interrupting the strength member
- Separate storage of un-connected fibers from spliced drop fibers
- Compatible with mechanical, SMOUV and ANT splice protectors
- In-line and butt configuration possible for main riser cable
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/UPC |
Mounting | Floor | Wall |
Dimensions
Height | 125 mm | 4.921 in |
Width | 125 mm | 4.921 in |
Depth | 55 mm | 2.165 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 4 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/UPC |
Mounting | Floor | Wall |
Dimensions
Height | 125 mm | 4.921 in |
Width | 125 mm | 4.921 in |
Depth | 55 mm | 2.165 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Included | Fiber pigtail assemblies |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse