IFDB Fiber Optic Wall Box with 8 SC/APC adapters, 1 preterminated 1x8 splitter
Features and Benefits
- Allows splicing those fibers from an indoor riser cable to the individual drops
- Allows fibers from certain riser cables to be broken out without interrupting the strength member
- Separate storage of un-connected fibers from spliced drop fibers
- Compatible with mechanical, SMOUV and ANT splice protectors
- In-line and butt configuration possible for main riser cable
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 8 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/APC |
Mounting | Floor | Wall |
Dimensions
Height | 216 mm | 8.504 in |
Width | 126 mm | 4.961 in |
Depth | 49 mm | 1.929 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Included | Optical splitter (1) |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall box |
Product Series | IFDB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 8 |
Color | Light gray |
Front Cover Type | Screw-on |
Interface | SC/APC |
Mounting | Floor | Wall |
Dimensions
Height | 216 mm | 8.504 in |
Width | 126 mm | 4.961 in |
Depth | 49 mm | 1.929 in |
Material Specifications
Material Type | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP30 |
Packaging and Weights
Included | Optical splitter (1) |
Packaging quantity | 12 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse