Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Wall Mountable Fiber Endclosure including 2 LC/APC (duplex) adapters and 4 900µ pigtails, feeder cable can be stored up to 50m depending cable diameter, cable cover not included
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WMFE |
Functionality | Patching | Splicing |
Adapters, quantity | 2 |
Cable Entry Location | Bottom |
Color | Light Gray (RAL 7035) |
Interface | LC/APC |
Mounting | Wall mount |
Patch Cord Routing | Downward |
Patching Capacity, maximum | 4 |
Splicing Capacity, maximum | 4 |
Splicing Type | SMOUV |
Height | 196 mm | 7.717 in |
Width | 154 mm | 6.063 in |
Depth | 43 mm | 1.693 in |
Outer Cable Diameter | 10 mm | 0.394 in |
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
UV Resistance | UV stabilized |
Height, packed | 44 mm | 1.732 in |
Width, packed | 156 mm | 6.142 in |
Depth, packed | 286 mm | 11.260 in |
Packaging quantity | 24 |
Packaging Type | Carton |
Weight, gross | 0.513 kg | 1.131 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WMFE |
Functionality | Patching | Splicing |
Adapters, quantity | 2 |
Cable Entry Location | Bottom |
Color | Light Gray (RAL 7035) |
Interface | LC/APC |
Mounting | Wall mount |
Patch Cord Routing | Downward |
Patching Capacity, maximum | 4 |
Splicing Capacity, maximum | 4 |
Splicing Type | SMOUV |
Height | 196 mm | 7.717 in |
Width | 154 mm | 6.063 in |
Depth | 43 mm | 1.693 in |
Outer Cable Diameter | 10 mm | 0.394 in |
Environmental Space | Indoor/Outdoor |
Flammability Rating | UL 94 V-0 |
UV Resistance | UV stabilized |
Height, packed | 44 mm | 1.732 in |
Width, packed | 156 mm | 6.142 in |
Depth, packed | 286 mm | 11.260 in |
Packaging quantity | 24 |
Packaging Type | Carton |
Weight, gross | 0.513 kg | 1.131 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |