IFEB10, Indoor Fiber Optic Wall mount Enclosure, Splice / Patch, SC/APC Pigtails and Adapters (6),Single Element Slim tray(2) Smouv, main cable seal and 12x5mm drop seal, RAL 9010
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Configurable as splice only or connectorized solution
- Multiple and modular wrap around cable port sealing options to suit a wide range of cables
- Easy intergration of 900μm connectorised or 250μm splice splitters (inactive)
- Single Element (SE), Single Slim Element (SLE) or Single Circuit (SC) tray options - Smouv and ANT
- Powered by NOVUX™
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | IFEB-10 |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 6 |
| Cable Ports, quantity | 1 |
| Drop Port, quantity | 12 |
| Enclosure Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Pigtails Included, quantity | 6 |
| Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
| Splicing Capacity, maximum | 24 |
| Splicing Type | SMOUV |
Dimensions
| Height | 260 mm | 10.236 in |
| Height, with cover | 285 mm | 11.22 in |
| Width | 155 mm | 6.102 in |
| Depth | 60 mm | 2.362 in |
| Volume | 1.5 L |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Adapters (6) | Box (1) | Drop Seal, 12x5 (1) | Main Seal (1) | SLE Smouv trays (2) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | IFEB-10 |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 6 |
| Cable Ports, quantity | 1 |
| Drop Port, quantity | 12 |
| Enclosure Color | Pure White (RAL 9010) |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Pigtails Included, quantity | 6 |
| Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
| Splicing Capacity, maximum | 24 |
| Splicing Type | SMOUV |
Dimensions
| Height | 260 mm | 10.236 in |
| Height, with cover | 285 mm | 11.22 in |
| Width | 155 mm | 6.102 in |
| Depth | 60 mm | 2.362 in |
| Volume | 1.5 L |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Adapters (6) | Box (1) | Drop Seal, 12x5 (1) | Main Seal (1) | SLE Smouv trays (2) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
