IFEB20, Indoor Fiber Optic Wall mount Enclosure, Splice Only, Single Element Slim trays(12) Smouv, No cable Seals, RAL 9010
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Configurable as splice only or connectorized solution
- Multiple and modular wrap around cable port sealing options to suit a wide range of cables
- Easy intergration of 900μm connectorised or 250μm splice splitters (inactive)
- Single Element (SE), Single Slim Element (SLE) or Single Circuit (SC) tray options - Smouv and ANT
- Powered by NOVUX™
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | IFEB-20 |
General Specifications
Functionality | Splicing |
Access | Front |
Adapter Ports, quantity | 0 |
Cable Ports, quantity | 0 |
Drop Port, quantity | 0 |
Enclosure Color | Pure White (RAL 9010) |
Front Cover Type | Snap-on cover |
Interface | Splicing only |
Pigtails Included, quantity | 0 |
Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
Splicing Capacity, maximum | 144 |
Splicing Type | SMOUV |
Dimensions
Height | 270 mm | 10.630 in |
Height, with cover | 348 mm | 13.701 in |
Width | 213 mm | 8.386 in |
Depth | 87 mm | 3.425 in |
Dimension Drawing
Click on image to enlarge. |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
Included | Box (1) | Port blanking plates (2) | SLE Smouv trays (12) |
Packaging quantity | 1 |
Packaging Type | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | IFEB-20 |
General Specifications
Functionality | Splicing |
Access | Front |
Adapter Ports, quantity | 0 |
Cable Ports, quantity | 0 |
Drop Port, quantity | 0 |
Enclosure Color | Pure White (RAL 9010) |
Front Cover Type | Snap-on cover |
Interface | Splicing only |
Pigtails Included, quantity | 0 |
Splice Tray Construction | SLE (Slim element tray for up to 12 primary coated fibers) |
Splicing Capacity, maximum | 144 |
Splicing Type | SMOUV |
Dimensions
Height | 270 mm | 10.630 in |
Height, with cover | 348 mm | 13.701 in |
Width | 213 mm | 8.386 in |
Depth | 87 mm | 3.425 in |
Environmental Specifications
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
Included | Box (1) | Port blanking plates (2) | SLE Smouv trays (12) |
Packaging quantity | 1 |
Packaging Type | Box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse