Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760260219 | IFEB-SEAL-F-1x20
- Available in:
- EMEA
IFEB Fibre Optic Wrap around Feeder Cable Sealing Kit for 1 cable with a cable diameter of max 20 mm
Features and Benefits
- Feeder cable seal for IFEB-20
- For cable diameter of 10mm to 20mm
- Indoor use only
- IEC-60529 IP50
- Cable retention max 25N per cable
- Includes cable termination baseplate and strength member fixation (1)
- For additional cables IFEB-SEAL-F-ADD is required (ordered separately)
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Series | IFEB-20 |
General Specifications
| Cable Ports, quantity | 1 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Cable attachement baseplate (1) | Cable attachement strength member (1) | Cable seal 1x20 assembly (1) | Protection Tape (1) | Screw (2) | Tie wrap (2) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Cable sealing |
| Product Series | IFEB-20 |
General Specifications
| Cable Ports, quantity | 1 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP50 | IEC 61753-1 Ed.2 2018 - Category C |
Packaging and Weights
| Included | Cable attachement baseplate (1) | Cable attachement strength member (1) | Cable seal 1x20 assembly (1) | Protection Tape (1) | Screw (2) | Tie wrap (2) |
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
