Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Indoor FDH 3000 w/ 288f Shell, 144f distribution loaded, no splitters included, MPO distribution connectors, and a 24f Feeder using Spliced Stranded Loose Tube Pigtails
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | IFDH 3000 |
| Functionality | Patching | Splicing |
| Adapters, quantity | 144 |
| Color | Putty white |
| Front Door Type | Single hinged |
| Interface | SC/APC |
| Mounting | Wall |
| Port, quantity | 144 |
| Finish | Powder coated |
| Material Type | Aluminum |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | IFDH 3000 |
| Functionality | Patching | Splicing |
| Adapters, quantity | 144 |
| Color | Putty white |
| Front Door Type | Single hinged |
| Interface | SC/APC |
| Mounting | Wall |
| Port, quantity | 144 |
| Finish | Powder coated |
| Material Type | Aluminum |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |