Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: RDT
RapidFiber® Mini-RDT, 1x4 Indexing Terminal, 3.6mm Black Riser I/O cable, female MPO at far end, 200 ft
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber distribution terminal, indexed |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Color | Black |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Distribution Type | 1 x 4 splitter |
| Fibers per Feeder Cable, quantity | 12 |
| Front Cover Type | Hinged at top |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 4 |
| Splitter, quantity | 1 |
| Height | 203.2 mm | 8 in |
| Width | 139.7 mm | 5.5 in |
| Depth | 60.96 mm | 2.4 in |
| Cable Length | 60.96 m | 200 ft |
| Outer Cable Diameter | 4 mm | 0.157 in |
| Click on image to enlarge. |
| Material Type | Plastic |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber distribution terminal, indexed |
| Product Brand | RapidFiber® |
| Product Series | Mini-RDT |
| Functionality | Patching |
| Adapters, quantity | 4 |
| Cable Color | Black |
| Cable Entry Location | Bottom left | Bottom right |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Distribution Type | 1 x 4 splitter |
| Fibers per Feeder Cable, quantity | 12 |
| Front Cover Type | Hinged at top |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 4 |
| Splitter, quantity | 1 |
| Height | 203.2 mm | 8 in |
| Width | 139.7 mm | 5.5 in |
| Depth | 60.96 mm | 2.4 in |
| Cable Length | 60.96 m | 200 ft |
| Outer Cable Diameter | 4 mm | 0.157 in |
| Click on image to enlarge. |
| Material Type | Plastic |
| Fiber Mode | Singlemode |
| Environmental Space | Indoor |
| Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
| Packaging quantity | 1 |