Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FOSC® D-TRAY-72 type, DWDM, 8 channels + upgrade port, demux, 1554.94 nm starting wavelength, 100 GHz channel spacing
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Height | 375.92 mm | 14.8 in |
| Width | 152.4 mm | 6 in |
| Depth | 10.67 mm | 0.42 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Height | 375.92 mm | 14.8 in |
| Width | 152.4 mm | 6 in |
| Depth | 10.67 mm | 0.42 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |