876696-000 | FOSC-OC-6DAX1324NN2T-U23
- Available in:
- North America
FOSC® A-TRAY-24 type, DWDM, 4 channels + upgrade port, double demux, 1551.72 nm starting wavelength, 100 GHz channel spacing + upgrade
Specifications
Product classification
Regional Availability | North America |
Product Type | DWDM splice tray |
Product Brand | FOSC® |
Product Series | FOSC-OC |
General Specifications
Application | For use in FOSC closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Dimensions
Height | 233.68 mm | 9.2 in |
Depth | 10.67 mm | 0.42 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Product Type | DWDM splice tray |
Product Brand | FOSC® |
Product Series | FOSC-OC |
General Specifications
Application | For use in FOSC closures |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Dimensions
Height | 233.68 mm | 9.2 in |
Depth | 10.67 mm | 0.42 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse