Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
CommScope, Inc., a global leader in infrastructure solutions for communications networks, today has demonstrated how it can once again exceed industry standards by successfully enabling a 100 Gigabit Ethernet (GE) data transmission over off-the-shelf multi-mode fiber optic cabling at a length of 430 meters during Datacenter Dynamics Converged in Shanghai.
In collaboration with Ixia, this public demonstration of this data transmission took place using SYSTIMAX® InstaPATCH® 360 fiber cable assemblies and LazrSPEED® 550 OM4 fiber.
The successful deployment reflects CommScope’s continued leadership in creating quality connections for enterprises and paves ways for the companies to build highly reliable and performance-driven network infrastructure for business growth. With the success of the demonstration, companies will also be able to develop a future-proofed communications networks foundation that does not require re-engineering of existing networks or deploy new cable when they evolve to 100G.
“Businesses need to understand the importance of creating intelligent networks that are based on future-proofed communications framework, especially when two-thirds of network failure is because of cabling infrastructure,” said Jian Wu, national technical manager, Greater China, CommScope. “In China, a region where businesses put heavy emphasis on cost-efficiency and high-productivity, it is the quality of connection that counts the most, and this successful demonstration proves the value high-performance cabling infrastructure can bring.”
Today’s demonstration matched the same data transmission that was first showcased during Cisco Live! in London in January where CommScope reached the 430-meter mark, and later surpassed it by almost 200 meters. In June, the demonstration was repeated during Datacenter Dynamics Converged in Hong Kong.
The 100GE standard was ratified in 2010 by the IEEE 802.3ba committee for transmissions up to 150 meters of OM4 fiber cable. CommScope’s 430-meter link proves that the range could be effectively doubled through the combined use of high-performance connectivity solutions and advanced optoelectronics. This technological advancement is the first to take place publicly, rather than in closed-door laboratory environments in Asia.
Ixia has been the industry leader in development and testing solutions for higher speed Ethernet (HSE) technologies, starting with its first demonstration in 2008. Ixia’s HSE products are now in their second generation and feature high-density and full layer 1-7 testing.
“Using CommScope’s innovative OM4 fiber cable with Ixia’s 100G test solution has once again validated this technology and proven that it is ready for deployment in today’s data centers,” said Dave Schneider, principal technologist, Ixia.
CommScope offers a complete portfolio of network infrastructure solutions that enable enterprise customers, regardless of size, industry or IT budget, to take advantage of business and technology opportunities. CommScope’s SYSTIMAX brand offers voice, data, video and converged connectivity solutions that support mission-critical, high-bandwidth and emerging applications to those that demand unrelenting reliability and quality for everyday needs. CommScope’s Wired For Wireless® solution provides new buildings and campuses with the wireless infrastructure necessary to eliminate weak or blocked signal areas from the outset and prepare them for better wireless coverage.
—END—
SYSTIMAX, InstaPATCH, LazrSPEED and Wired for Wireless are registered trademarks of CommScope, Inc.
About CommScope
CommScope (www.commscope.com) has played a role in virtually all the world’s best communication networks. We create the infrastructure that connects people and technologies through every evolution. Our portfolio of end-to-end solutions includes critical infrastructure our customers need to build high-performing wired and wireless networks. As much as technology changes, our goal remains the same: to help our customers create, innovate, design, and build faster and better. We’ll never stop connecting and evolving networks for the business of life at home, at work, and on the go.
About Ixia
Ixia provides the industry’s most comprehensive converged IP network validation and network visibility solutions. Equipment manufacturers, service providers, enterprises, and government agencies use Ixia’s solutions to design, verify, and monitor a broad range of wired, Wi-Fi, and 3G/LTE equipment and networks. Ixia’s test solutions emulate realistic media-rich traffic and network conditions so that customers can optimize and validate the design, performance, and security of their pre-deployment networks. Ixia’s intelligent network visibility platforms provide clarity into physical and virtual production networks for improved performance, security, resiliency, and application delivery of cloud, data center, and service provider networks. For more information, visit www.ixiacom.com.
News Media Contact:
Joy Fan, CommScope (Greater China)
+86 21 2419 7568
Joseph P. Depa III, CommScope
+1 828-431-9803 or publicrelations@commscope.com
Kelly Dorsey, Ixia
+1 818 444-2957 or kdorsey@ixiacom.com
Financial Contact:
Phil Armstrong, CommScope
+1 828-323-4848
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.