Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
60892141-00 | 6089 2 141-00
- Available in:
- EMEA
LSA-PLUS® 2-Pole Test Cord, 0.13 m
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Copper test cord |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Interface, Connector A | LSA-PLUS plug |
| Interface, Connector B | Banana socket |
| Jacket Color | Gray |
| Pairs, quantity | 1 |
Dimensions
| Cord Length | 0.13 m | 0.427 ft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Copper test cord |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Interface, Connector A | LSA-PLUS plug |
| Interface, Connector B | Banana socket |
| Jacket Color | Gray |
| Pairs, quantity | 1 |
Dimensions
| Cord Length | 0.13 m | 0.427 ft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
