64512072-04 | 6451 2 072-04
- Available in:
- Australia/New Zealand
- EMEA
LSA-PLUS® Patch Cord, 4 pole, 2 plugs, 4 m
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | LSA-PLUS plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 4 m | 13.123 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | LSA-PLUS plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 4 m | 13.123 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse