64512075-02 | 6451 2 075-02
- Available in:
- Australia/New Zealand
- EMEA
LSA-PLUS® Patch Cord, 4 pole, open ended, 2 m
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Unterminated |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Unterminated |
Pairs, quantity | 4 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse