64512077-10 | 6451 2 077-10
- Available in:
- Australia/New Zealand
- EMEA
LSA-PLUS® Test Cord, 2 pole, 2 banana sockets, 0.19 m
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper test cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Banana socket |
Pairs, quantity | 2 |
Dimensions
Cord Length | 0.19 m | 0.623 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper test cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 5e |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Banana socket |
Pairs, quantity | 2 |
Dimensions
Cord Length | 0.19 m | 0.623 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse