Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
66242541-02 | 6624 2 541-02
- Available in:
- Australia/New Zealand
- EMEA
LSA-PLUS® Patch Cord, 2/4-4S plugs, 2 m
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Copper patch cord |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| ANSI/TIA Category | 3 |
| Interface, Connector A | LSA-PLUS plug |
| Interface, Connector B | LSA-PLUS plug |
| Jacket Color | Gray |
| Pairs, quantity | 2 |
Dimensions
| Cord Length | 2 m | 6.562 ft |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Copper patch cord |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| ANSI/TIA Category | 3 |
| Interface, Connector A | LSA-PLUS plug |
| Interface, Connector B | LSA-PLUS plug |
| Jacket Color | Gray |
| Pairs, quantity | 2 |
Dimensions
| Cord Length | 2 m | 6.562 ft |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
