FPM-07/K-AN010M
- Available in:
- Latin America
- North America
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 4 fibers, SC/UPC to LC/UPC, yellow, 10 m
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 4 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 4 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Construction Type | Stranded |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 4 |
Dimensions
| Cord Length | 10 m | 32.808 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 4 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 4 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Construction Type | Stranded |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 4 |
Dimensions
| Cord Length | 10 m | 32.808 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.2 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
