Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
MIFC-9/02C050-NGF
- Available in:
- Latin America
- North America
Fiber Optic Intra Facility Cable, Multimode, OM2, SC/UPC to Stub, orange, 50 m
Specifications
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | IFC |
General Specifications
| Connector A, quantity | 48 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 0 |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Orange |
| Total Fibers, quantity | 48 |
Dimensions
| Cord Length | 50 m | 164.042 ft |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM2 |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber distribution cable assembly |
| Product Series | IFC |
General Specifications
| Connector A, quantity | 48 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 0 |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Orange |
| Total Fibers, quantity | 48 |
Dimensions
| Cord Length | 50 m | 164.042 ft |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM2 |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
