Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
RealFlex® 3 Fiber Optic Drop Cable Assembly, Stub to SC/UPC, Plenum, Ivory
Product Variants
Configure and display product variants of MDC-0N1G by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | UOM | Spool Option | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | RealFlex® |
| Product Series | MDC |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | Unterminated |
| Interface Feature, connector A | Male |
| Interface, Connector B | SC/UPC |
| Jacket Color | Ivory |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
| Cable Assembly Length Range (ft) | 1 – 1500 |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 7.62 mm | 0.3 in |
| Minimum Bend Radius, unloaded | 29.97 mm | 1.18 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 60 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Plenum |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | RealFlex® |
| Product Series | MDC |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | Unterminated |
| Interface Feature, connector A | Male |
| Interface, Connector B | SC/UPC |
| Jacket Color | Ivory |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
| Cable Assembly Length Range (ft) | 1 – 1500 |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 7.62 mm | 0.3 in |
| Minimum Bend Radius, unloaded | 29.97 mm | 1.18 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 60 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Plenum |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
