Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: 2105032
Fiber Optic Patch Cord, OS2, LC/SC duplex, 1.8 mm LSZH & OFNR, 40 m
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.3 dB |
| Insertion Loss, maximum, connector B | 0.5 dB |
| Return Loss, minimum, connector A | 50 dB |
| Return Loss, minimum, connector B | 50 dB |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |