Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Patch Cord, singlemode, 1.2 mm LSZH jacket, SC/APC-SC/APC, yellow. tuned
Configure and display product variants of FPCE-55YZ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cord Length | ||
|---|---|---|---|
| No configured items found. | |||
| Regional Availability | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCE |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | SC/APC |
| Interface Feature, connector A | Grade B performance |
| Interface, Connector B | SC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
| Diameter Over Jacket | 1.2 mm | 0.047 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Regional Availability | Europe | Latin America | Middle East/Africa | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCE |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | SC/APC |
| Interface Feature, connector A | Grade B performance |
| Interface, Connector B | SC/APC |
| Interface Feature, connector B | Grade B performance |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
| Diameter Over Jacket | 1.2 mm | 0.047 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |