Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Pigtail, Multimode, SC/UPC to Stub, 9 m
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber pigtail, unjacketed |
| Product Series | OCP |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Orange |
| Total Fibers, quantity | 1 |
Dimensions
| Cord Length | 9 m | 29.528 ft |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber pigtail, unjacketed |
| Product Series | OCP |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Orange |
| Total Fibers, quantity | 1 |
Dimensions
| Cord Length | 9 m | 29.528 ft |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
