Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Test Cable Assembly, HMFOC Jack/Non-pinned/Female to 12 LC/UPCs, 2.5 Feet
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Test patch cord, multi-fiber |
| Product Series | MHD |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 12 |
| Color, boot B | White |
| Color, connector B | Blue |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | LC/UPC |
| Jacket Color | Black |
| Total Fibers, quantity | 12 |
Dimensions
| Height Over Jacket | 4.5 mm | 0.177 in |
| Width Over Jacket | 8 mm | 0.315 in |
| Breakout Length | 28 in |
| Cord Length | 0.762 m | 2.5 ft |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Dielectric - Flat |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Test patch cord, multi-fiber |
| Product Series | MHD |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 12 |
| Color, boot B | White |
| Color, connector B | Blue |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | LC/UPC |
| Jacket Color | Black |
| Total Fibers, quantity | 12 |
Dimensions
| Height Over Jacket | 4.5 mm | 0.177 in |
| Width Over Jacket | 8 mm | 0.315 in |
| Breakout Length | 28 in |
| Cord Length | 0.762 m | 2.5 ft |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Dielectric - Flat |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
