Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MPO Fanout Cable, polarity A, 12 fiber MPO (unpinned) to LC duplex, Plenum 3mm SM, 5m, with 36" breakout
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber fanout cable assembly |
Product Brand | MPOptimate® |
Product Series | MPA |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 12 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Plug-and-play, array cord |
Interface, Connector A | MPO-12/UPC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Cord Length | 5 m | 16.404 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber fanout cable assembly |
Product Brand | MPOptimate® |
Product Series | MPA |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 12 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Plug-and-play, array cord |
Interface, Connector A | MPO-12/UPC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Cord Length | 5 m | 16.404 ft |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Space | Plenum |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |