MRGQW2QW28R
Base Product
- Available in:
- Australia/New Zealand
Ultra Low Loss (ULL) Singlemode G.657.A2, MPO8 (Unpinned) to MPO8 (Unpinned), 2x2 Shuffle Cable Assembly, LSZH
Product Variants
Configure and display product variants of MRGQW2QW28R by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | SYSTIMAX ULL | Propel |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 2 |
| Connector B, quantity | 2 |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-08/APC Female |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Shuffle 2x2 |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 16 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 305 |
| Cable Assembly Length Range (ft) | 1 – 999 |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | SYSTIMAX ULL | Propel |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 2 |
| Connector B, quantity | 2 |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-08/APC Female |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Shuffle 2x2 |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 16 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 305 |
| Cable Assembly Length Range (ft) | 1 – 999 |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
