Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
URX2X2EBH
Base Product
- Available in:
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss (ULL) OM4, 2X3, MPO24 (Pinned) to MPO24 (Non-Pinned-QSFP), 48-Fiber, Conversion Array, LSZH
Product Variants
Configure and display product variants of URX2X2EBH by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber conversion array cable assembly |
| Product Brand | Propel | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Red |
| Color, connector A | Aqua |
| Connector B, quantity | 3 |
| Color, boot B | Black |
| Color, connector B | Aqua |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-24/UPC Male |
| Interface, Connector B | MPO-24/UPC Female |
| Jacket Color | Aqua |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 24 |
| Total Fibers, quantity | 48 |
Dimensions
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 3 – 305 |
| Cable Assembly Length Range (ft) | 10 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber conversion array cable assembly |
| Product Brand | Propel | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Red |
| Color, connector A | Aqua |
| Connector B, quantity | 3 |
| Color, boot B | Black |
| Color, connector B | Aqua |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-24/UPC Male |
| Interface, Connector B | MPO-24/UPC Female |
| Jacket Color | Aqua |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 24 |
| Total Fibers, quantity | 48 |
Dimensions
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 3 – 305 |
| Cable Assembly Length Range (ft) | 10 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
