Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
RJ45 Patch Cord, category 5e, PVC stranded, with security key, gray, 2 m
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 5e |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Cord Length | 2 m | 6.562 ft |
| Diameter Over Jacket | 4.9 mm | 0.193 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Conductor Material | Bare copper |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | CM |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 5e |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug with security key |
| Interface, Connector B | RJ45 plug with security key |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Cord Length | 2 m | 6.562 ft |
| Diameter Over Jacket | 4.9 mm | 0.193 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Conductor Material | Bare copper |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | CM |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |