Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
GigaSPEED® XL VisiPatch® 360 to 110 GigaSPEED® XL 4-pair Patch Cord
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED XL® | VisiPatch 360® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | VisiPatch® 360 |
| Interface Feature, connector A | Standard |
| Interface, Connector B | 110 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | VisiPatch® 360 |
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 1 – 100 |
| Diameter Over Jacket | 5.97 mm | 0.235 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Click on image to enlarge. |
| dc Resistance, maximum | 0.3 ohm |
| Click on image to enlarge. |
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
| Plug Insertion Life, minimum | 200 times |
| Plug Retention Force, minimum | 44 N | 9.892 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED XL® | VisiPatch 360® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | VisiPatch® 360 |
| Interface Feature, connector A | Standard |
| Interface, Connector B | 110 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Black | Blue | Dark gray | Light blue | Lilac | Orange | Red | Spring green | White | Yellow |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | VisiPatch® 360 |
| Cable Assembly Length Range (m) | 1 – 30 |
| Cable Assembly Length Range (ft) | 1 – 100 |
| Diameter Over Jacket | 5.97 mm | 0.235 in |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Click on image to enlarge. |
| dc Resistance, maximum | 0.3 ohm |
| Click on image to enlarge. |
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
| Plug Insertion Life, minimum | 200 times |
| Plug Retention Force, minimum | 44 N | 9.892 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |