Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1375158-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Management Panel, 2 RU, carbon steel, black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Horizontal cable management |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
Dimensions
| Height | 88.392 mm | 3.48 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Horizontal cable management |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
Dimensions
| Height | 88.392 mm | 3.48 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
