Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1375259-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Cable Management Panel, double-sided, 78 in, black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Orientation | Vertical |
| Rack Units | 1 |
Dimensions
| Height | 1981.2 mm | 78 in |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Orientation | Vertical |
| Rack Units | 1 |
Dimensions
| Height | 1981.2 mm | 78 in |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
