Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760072793 | VCM-DS-84-8
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Cable Management Kit, 8in X 84in (203mm X 2134mm) Double Sided, With Doors, Silver
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Silver |
| Door, quantity | 2 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 203.2 mm | 8 in |
| Depth | 558.8 mm | 22 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Silver |
| Door, quantity | 2 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 203.2 mm | 8 in |
| Depth | 558.8 mm | 22 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
