Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760073486 | M2000 CM kit
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® XL® M2000 U/UTP Modular Panel 2U Cord Manager Kit
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Product Brand | GigaSPEED X10D® |
General Specifications
| ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
| Configuration Type | Single-sided |
| Color | Black |
| Total Ports, quantity | 48 |
Dimensions
| Height | 82.55 mm | 3.25 in |
| Width | 9.652 mm | 0.38 in |
| Depth | 95.25 mm | 3.75 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
| Product Brand | GigaSPEED X10D® |
General Specifications
| ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
| Configuration Type | Single-sided |
| Color | Black |
| Total Ports, quantity | 48 |
Dimensions
| Height | 82.55 mm | 3.25 in |
| Width | 9.652 mm | 0.38 in |
| Depth | 95.25 mm | 3.75 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
