760236901 | VCM2-DS-84-6BK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide 360™ Vertical Cable Management Kit, 6 in X 84 in (152 mm X 2134 mm) Double Sided, With Doors, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Door, quantity | 2 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 152.4 mm | 6 in |
| Depth | 630.428 mm | 24.82 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Metal |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 33.929 kg | 74.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Vertical cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Door, quantity | 2 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 152.4 mm | 6 in |
| Depth | 630.428 mm | 24.82 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Metal |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 33.929 kg | 74.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Visio Stencil
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
