760244805 | VCM-DS-96-10B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Cable Management Kit, 10in X 96in (254mm X 2438mm) Double Sided, With Doors, Black
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Vertical cable management | 
General Specifications
| Configuration Type | Double-sided | 
| Color | Black | 
| Door, quantity | 2 | 
Dimensions
| Height | 2438.4 mm | 96 in | 
| Width | 254 mm | 10 in | 
| Depth | 558.8 mm | 22 in | 
Material Specifications
| Finish | Powder-coated, smooth | 
| Material Type | Metal | 
Environmental Specifications
| Safety Standard | UL | cUL | 
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet | Two spools | 
| Packaging quantity | 1 | 
| Packaging Type | Assembled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Vertical cable management | 
General Specifications
| Configuration Type | Double-sided | 
| Color | Black | 
| Door, quantity | 2 | 
Dimensions
| Height | 2438.4 mm | 96 in | 
| Width | 254 mm | 10 in | 
| Depth | 558.8 mm | 22 in | 
Material Specifications
| Finish | Powder-coated, smooth | 
| Material Type | Metal | 
Environmental Specifications
| Safety Standard | UL | cUL | 
Packaging and Weights
| Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet | Two spools | 
| Packaging quantity | 1 | 
| Packaging Type | Assembled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Visio Stencil
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    