760260408 | VCM2-SBBK-WH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide 360™ Standard Backboard Kit, White
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Cable management hardware |
General Specifications
| Configuration Type | Standard Backboard Kit |
| Color | White |
Dimensions
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Metal |
Packaging and Weights
| Included | Twelve #12-24 x 1/2 in screws |
| Packaging quantity | 3 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Cable management hardware |
General Specifications
| Configuration Type | Standard Backboard Kit |
| Color | White |
Dimensions
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Metal |
Packaging and Weights
| Included | Twelve #12-24 x 1/2 in screws |
| Packaging quantity | 3 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
