Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
999920055
- Available in:
- EMEA
Cable Management Panel, horizontal, 1U, black
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 482.6 mm | 19 in |
| Depth | 139.954 mm | 5.51 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Four M6 cage nuts | Four M6 x 12 mm mounting screws |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 482.6 mm | 19 in |
| Depth | 139.954 mm | 5.51 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Four M6 cage nuts | Four M6 x 12 mm mounting screws |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
