Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGS-ACC082
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® to PANDUIT Slotted Transition Adapter, 4x6in, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Transition Adapter |
Dimensions
| Height | 101.6 mm | 4 in |
| Width | 152.4 mm | 6 in |
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Weight, net | 0.285 kg | 0.628 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Transition Adapter |
Dimensions
| Height | 101.6 mm | 4 in |
| Width | 152.4 mm | 6 in |
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
| Material Type | Aluminum |
Packaging and Weights
| Weight, net | 0.285 kg | 0.628 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
