FGS-ACC137
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Vertical Straight Section with 1.5in Slot Spacing, Cover, End Cap and Mounting Brackets, 2x2in, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Slotted vertical with snap-on cover |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Straight section |
Dimensions
| Height | 50.8 mm | 2 in |
| Width | 50.8 mm | 2 in |
| Length | 1829 mm | 72.008 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Slotted vertical with snap-on cover |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Straight section |
Dimensions
| Height | 50.8 mm | 2 in |
| Width | 50.8 mm | 2 in |
| Length | 1829 mm | 72.008 in |
| System Dimensions | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
