FGS-ACC540
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® T-Bolt kit for Inside Unistrut, Kit of 100
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hardware |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Transition |
Color | Silver |
Orientation | Horizontal |
Section Type | Accessory |
Dimensions
Height | 101.6 mm | 4.000 in |
Width | 127 mm | 5.000 in |
Length | 177.8 mm | 7.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 51 mm x 152 mm (2 in x 6 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 100 |
Weight, net | 1.0886 kg | 2.400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hardware |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Transition |
Color | Silver |
Orientation | Horizontal |
Section Type | Accessory |
Dimensions
Height | 101.6 mm | 4.000 in |
Width | 127 mm | 5.000 in |
Length | 177.8 mm | 7.000 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 51 mm x 152 mm (2 in x 6 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 100 |
Weight, net | 1.0886 kg | 2.400 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse