FGS-DLDB-ST-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Straight 4in Ladder Rack Bracket, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Dimensions
Height | 134.366 mm | 5.29 in |
Width | 161.036 mm | 6.34 in |
Length | 304.8 mm | 12 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.382 kg | 0.842 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Horizontal |
Section Type | Bracket |
Dimensions
Height | 134.366 mm | 5.29 in |
Width | 161.036 mm | 6.34 in |
Length | 304.8 mm | 12 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.382 kg | 0.842 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse