FGS-FLEXV-4F-LP-2C
Base Product: FGS-FLEXV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Low Profile FlexVertical Kit, 2x4in to Dual 2x2in, 4ft length, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Snap-together design |
Angle/Bend Direction | 30° |
Color | Yellow |
Orientation | Vertical |
Section Type | Vertical section |
Dimensions
System Dimensions | 51 mm x 102 mm (2 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.814 kg | 1.795 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Snap-together design |
Angle/Bend Direction | 30° |
Color | Yellow |
Orientation | Vertical |
Section Type | Vertical section |
Dimensions
System Dimensions | 51 mm x 102 mm (2 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Steel |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.814 kg | 1.795 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse