Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FiberGuide® Adjustable Angle Support Bracket Kit, 5/8in, 11x48in Threaded Rod
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Color | Silver |
| Orientation | Horizontal |
| Section Type | Mounting |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Color | Silver |
| Orientation | Horizontal |
| Section Type | Mounting |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 102 mm x 305 mm (4 in x 12 in) | 102 mm x 610 mm (4 in x 24 in) | 51 mm x 152 mm (2 in x 6 in) |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |