FGS-HNTP-F-14MM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® New Threaded Rod Trapeze Bracket Kit, 14mm for 4x12in System
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 50.8 mm | 2 in |
| Length | 457.2 mm | 18 in |
| Thread Size | 14 mm |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.021 kg | 2.251 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Orientation | Horizontal |
| Section Type | Bracket |
Dimensions
| Height | 12.7 mm | 0.5 in |
| Width | 50.8 mm | 2 in |
| Length | 457.2 mm | 18 in |
| Thread Size | 14 mm |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.021 kg | 2.251 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
