Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGS-HTBK-12-5-32PC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 12in Horizontal Tool-less Bracket Kit for 4x12in System, 5in Tall, kit of 32
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Features and Benefits
This 12 inch bracket attaches to 12 inch ladder rack using our tool-less Quick Knobs. Used to mount and support 4x12in FiberGuide® above ladder racking. Ships in a kit of 32 brackets.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Note | Includes fastening hardware |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | Center Support |
| Bracket Installation Type | N/A |
| Attachment Type | Ladder rack |
Dimensions
| Height | 171.3738 mm | 6.747 in |
| Width | 114.3 mm | 4.5 in |
| Length | 306.4256 mm | 12.064 in |
| Thread Size | N/A |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Packaging and Weights
| Packaging quantity | 32 |
| Weight, net | 31.9764477 kg | 70.496 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support mounting kit |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Black |
| Note | Includes fastening hardware |
| Orientation | Horizontal |
| Section Type | Bracket |
| Bracket Type | Center Support |
| Bracket Installation Type | N/A |
| Attachment Type | Ladder rack |
Dimensions
| Height | 171.3738 mm | 6.747 in |
| Width | 114.3 mm | 4.5 in |
| Length | 306.4256 mm | 12.064 in |
| Thread Size | N/A |
| System Dimensions | 102 mm x 305 mm (4 in x 12 in) |
Packaging and Weights
| Packaging quantity | 32 |
| Weight, net | 31.9764477 kg | 70.496 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison
FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Video
FiberGuide Bracket Installation Comparison
FiberGuide Bracket Installation Comparison
Visio Stencil
Warranty
Other Ways to Browse
