FGS-HTHR-14MM-30CM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Threaded Rod, 14mm Diameter, 30cm Length
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Threaded rod | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Color | Silver | 
| Orientation | Horizontal | 
| Section Type | Mounting | 
Dimensions
| Rod Length | 300 mm | 11.811 in | 
| Thread Size | 14 mm | 
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) | 
Ordering Tree
| Click on image to enlarge. | 
Packaging and Weights
| Weight, net | 0.045 kg | 0.099 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Threaded rod | 
| Product Brand | FiberGuide® | 
| Product Series | FGS | 
General Specifications
| Color | Silver | 
| Orientation | Horizontal | 
| Section Type | Mounting | 
Dimensions
| Rod Length | 300 mm | 11.811 in | 
| Thread Size | 14 mm | 
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) | 
Ordering Tree
| Click on image to enlarge. | 
Packaging and Weights
| Weight, net | 0.045 kg | 0.099 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                             
                             
                             
                             
                             
                            