FGS-KT03-CA2
- Available in:
- EMEA
FiberGuide® Dual 2in Flex Tube Exit, 4x2in, 5ft Length, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1524 mm | 60.000 in |
| Width | 43.5102 mm | 1.713 in |
| Length | 128.397 mm | 5.055 in |
| Tube Outer Diameter | 50.8 mm | 2.000 in |
| System Dimensions | 102 mm x 51 mm (4 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 |
| Halogen Characteristics | Blue Angel |
| Safety Standard | CSA |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.33 kg | 2.932 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Product Classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1524 mm | 60.000 in |
| Width | 43.5102 mm | 1.713 in |
| Length | 128.397 mm | 5.055 in |
| Tube Outer Diameter | 50.8 mm | 2.000 in |
| System Dimensions | 102 mm x 51 mm (4 in x 2 in) |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 |
| Halogen Characteristics | Blue Angel |
| Safety Standard | CSA |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.33 kg | 2.932 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
