FGS-MDSA-LP-2C
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® FlexVertical Low Profile 2x4 to Dual 2x2 Reducer, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Reducer |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Color | Yellow |
| Orientation | Horizontal |
| Section Type | Reducer |
Dimensions
| System Dimensions | 51 mm x 102 mm (2 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 0.838 kg | 1.847 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Reducer |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Snap-together design |
| Color | Yellow |
| Orientation | Horizontal |
| Section Type | Reducer |
Dimensions
| System Dimensions | 51 mm x 102 mm (2 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Weight, net | 0.838 kg | 1.847 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
