Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FGSB-ACC002
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 4in Express Exit Left and Right Restraining Brackets, Kit of 10, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Accessory |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Round |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Accessory |
Dimensions
| Width | 89.662 mm | 3.53 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 10 |
| Weight, net | 0.568 kg | 1.252 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Accessory |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Round |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Accessory |
Dimensions
| Width | 89.662 mm | 3.53 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Engineering Thermoplastic |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 10 |
| Weight, net | 0.568 kg | 1.252 lb |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
