FGSB-ASRI-5F
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Adapter Kit, Square to 2" Round, 4x4in, 5ft Slotted, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Black |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1615.7194 mm | 63.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| Tube Outer Diameter | 50.8 mm | 2 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 3.12 kg | 6.878 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Black |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 1615.7194 mm | 63.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| Tube Outer Diameter | 50.8 mm | 2 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 3.12 kg | 6.878 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
